OK
??
CAD models
Login
Register
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
-
My Account
Register
Login
Lost password?
Activate my account
Resend activation mail
Feedback
English (United Kingdom)
English (United States)
日本語
한국어
中文
CAD models
User Profile Desktop
Catalog navigation
All catalogs
By standards
By categories
Search
ui-button
Geometric 3D
Sketch 2D
Classification
ui-button
All catalogs
Certified catalogs
Available catalog languages:
English
日本語
English
Standard
NTN Corporation
Bearing Units
UCP Pillow Blocks
CAD model selection
(ntn/bearing_units/ucp_pillow_blocks/ucp_pillow_blocks_asmtab.prj)({NB=UCPX12D1(60,D1)},{SD=60},{GN=D1},{PPATH=ucp_pillow_blocks_asmtpl.prj},{H=76.2},{L=286},{J=203},{A=83},{N=25},{N1=28},{H1=33},{H2=151},{L1=80},{B=65.1},{S=25.4},{G=10.0},{SS=M10x1.25},{FB=M20},{GNP=GA-PF1/8},{NNB=UCX12D1},{BLR=57.5},{BSLR=40.00},{CBLR=5850},{CBSLR=4100},{MASS=6.8},{UNX=UCPX12})
Filter settings
Apply filter
Remove filter
Comparison
Variation:
0%
1% - 25%
26% - 50%
51% - 75%
76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
OK
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
SD
Shaft Diameter
[mm]
UN
Unit Number
ⁿ/ₐ
H
Dimension
[mm]
L
Dimension
[mm]
J
Dimension
[mm]
A
Dimension
[mm]
N
Dimension
[mm]
N1
Dimension
[mm]
H1
Dimension
[mm]
H2
Dimension
[mm]
L1
Dimension
[mm]
B
Dimension
[mm]
S
Dimension
[mm]
G
Dimension
[mm]
SS
Set Screw
ⁿ/ₐ
FB
Fixed bolt
ⁿ/ₐ
GNP
Grease nipple (with grease nipple)
ⁿ/ₐ
NNB
Nominal number of bearing
ⁿ/ₐ
BLR
Cr Basic load rating
[kN]
BSLR
Cor Basic static load rating
[kN]
CBLR
Cr Basic load rating
[kgf]
CBSLR
Cor Basic static load rating
[kgf]
MASS
Mass
[kg]
UCP201D1
12
UCP201D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC201D1
12.8
6.65
1310
680
0.7
UCP202D1
15
UCP202D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC202D1
12.8
6.65
1310
680
0.7
UCP203D1
17
UCP203D1
30.2
127
95
38
13
16
14
62
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC203D1
12.8
6.65
1310
680
0.7
UCP204D1
20
UCP204D1
33.3
127
95
38
13
16
14
65
42
31.0
12.7
4.5
M5x0.8
M10
GA-1/4-28UNF
UC204D1
12.8
6.65
1310
680
0.7
UCP205D1
25
UCP205D1
36.5
140
105
38
13
16
15
71
42
34.1
14.3
5.0
M5x0.8
M10
GA-1/4-28UNF
UC205D1
14.0
7.85
1430
800
0.8
UCPX05D1
25
UCPX05D1
44.4
159
119
51
17
20
18
85
50
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
UCX05D1
19.5
11.30
1980
1150
1.4
UCP305D1
25
UCP305D1
45.0
175
132
45
17
20
15
85
54
38.0
15.0
6.0
M6x0.75
M14
GA-1/4-28UNF
UC305D1
21.2
10.90
2160
1110
1.4
UCP206D1
30
UCP206D1
42.9
165
121
48
17
20
17
83
54
38.1
15.9
5.0
M6x0.75
M14
GA-1/4-28UNF
UC206D1
19.5
11.30
1980
1150
1.4
UCPX06D1
30
UCPX06D1
47.6
175
127
57
17
20
20
93
54
42.9
17.5
6.0
M8x1
M14
GA-1/4-28UNF
UCX06D1
25.7
15.30
2620
1560
1.9
UCP306D1
30
UCP306D1
50.0
180
140
50
17
20
18
95
54
43.0
17.0
6.0
M6x0.75
M14
GA-1/4-28UNF
UC306D1
26.7
15.00
2720
1530
1.8
UCP207D1
35
UCP207D1
47.6
167
127
48
17
20
18
93
54
42.9
17.5
6.0
M6x0.75
M14
GA-1/4-28UNF
UC207D1
25.7
15.30
2620
1560
1.6
UCPX07D1
35
UCPX07D1
54.0
203
144
57
17
20
21
105
60
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UCX07D1
29.1
17.80
2970
1820
2.4
UCP307D1
35
UCP307D1
56.0
210
160
56
17
25
20
106
60
48.0
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC307D1
33.5
19.10
3400
1950
2.5
UCP208D1
40
UCP208D1
49.2
184
137
54
17
20
18
98
52
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC208D1
29.1
17.80
2970
1820
1.9
UCPX08D1
40
UCPX08D1
58.7
222
156
67
20
23
26
111
65
49.2
19.0
8.0
M8x1
M16
GA-1/4-28UNF
UCX08D1
32.5
20.40
3350
2080
2.9
UCP308D1
40
UCP308D1
60.0
220
170
60
17
27
22
116
60
52.0
19.0
10.0
M10x1.25
M14
GA-1/4-28UNF
UC308D1
40.5
24.00
4150
2450
3.1
UCP209D1
45
UCP209D1
54.0
190
146
54
17
20
20
106
60
49.2
19.0
8.0
M8x1
M14
GA-1/4-28UNF
UC209D1
32.5
20.40
3350
2080
2.2
UCPX09D1
45
UCPX09D1
58.7
222
156
67
20
23
26
116
65
51.6
19.0
9.0
M10x1.25
M16
GA-PF1/8
UCX09D1
35.0
23.20
3600
2370
3.2
UCP309D1
45
UCP309D1
67.0
245
190
67
20
30
24
129
65
57.0
22.0
10.0
M10x1.25
M16
GA-1/4-28UNF
UC309D1
53.0
32.00
5400
3250
4.1
UCP210D1
50
UCP210D1
57.2
206
159
60
20
23
21
114
65
51.6
19.0
9.0
M8x1
M16
GA-PF1/8
UC210D1
35.0
23.20
3600
2370
2.7
UCPX10D1
50
UCPX10D1
63.5
241
171
73
20
23
27
126
70
55.6
22.2
9.0
M10x1.25
M16
GA-PF1/8
UCX10D1
43.5
29.20
4450
2980
4.1
UCP310D1
50
UCP310D1
75.0
275
212
75
20
35
27
143
75
61.0
22.0
12.0
M12x1.5
M16
GA-PF1/8
UC310D1
62.0
38.50
6300
3900
5.6
UCP211D1
55
UCP211D1
63.5
219
171
60
20
23
23
126
65
55.6
22.2
9.0
M8x1
M16
GA-PF1/8
UC211D1
43.5
29.20
4450
2980
3.5
UCPX11D1
55
UCPX11D1
69.8
260
184
79
25
28
30
137
75
65.1
25.4
10.0
M10x1.25
M20
GA-PF1/8
UCX11D1
52.5
36.00
5350
3700
5.4
UCP311D1
55
UCP311D1
80.0
310
236
80
20
38
30
154
85
66.0
25.0
12.0
M12x1.5
M16
GA-PF1/8
UC311D1
71.5
45.00
7300
4600
7.3
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Previews
3D
Dimension
2D
Download CAD models
Generate CAD
Generate PDF datasheet
Your browser does not support iframes. お使いのブラウザーがiframeに対応していない為、表示できません。